??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1501.500 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1501. - Base Plates
Bill of material
1501.500 Base Plate
BESTNR
Ref. No.
1501.500
B1XL1
400x600 mm
H
40±0.02 mm
A
200 mm
L2
200 mm
B2
100 mm
AL
Number of hole rows
8x12
G
Weight
69000 g
SYSTEM
System
L12
Embedded user actions